Product BWA-UCT-900
Accessories
USB-RS485 Converter
Order number: 3019970Alternative order number : 19970
- Converter cable with DC power supply for parameterizing DX80 networks via PC
- RS485 on USB 2.0 converter
- Supported baud rates: 9.6 k, 19.2 k or 38.4 k
- 8 data bits, 1 stop bit, parity NONE
- Female connector M12 × 1, 5-pin
- Male, USB type A
- DC power supply with various connector types
- 1 m, extendible to max. 30 m
- Connection of DX80 gateways or data radio masters
- Supplies the connected device with 10 V
- For Windows XP, Vista 7 or 10
General data
EAN | 662488199708 |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 312.98 g |
Technical Data
Device type | Converter |
Design | Cylinder, threaded |
Antenna connection | No radio participant |
Input type | USB |
Output type | Modbus RTU (RS485) |
Housing material | Plastic, PVC, Yellow |
Ambient temperature | -40…+80 °C |
Protection class | IP50 |