Power Supplies

Thanks to their universal voltage input, our power supplies can be used worldwide in numerous networks. Whether for mounting directly in the field or for mounting on DIN rail, power supplies of the series PSU67 and iIM82-24 more...
Thanks to their universal voltage input, our power supplies can be used worldwide in numerous networks. Whether for mounting directly in the field or for mounting on DIN rail, power supplies of the series PSU67 and iIM82-24 supply 24 V voltage where it is needed most - with a high degree of operational reliability, wide temperature range and good energy balance. less...