Wireless Sensors, Lighting and Indicators
A large variety of sensors and displays are especially suited for connecting to the DX80 wireless system and can either be integrated directly into the network or connected with the gateway via a special node. Some series more...
A large variety of sensors and displays are especially suited for connecting to the DX80 wireless system and can either be integrated directly into the network or connected with the gateway via a special node. Some series are characterized by serial interfaces, which communicate directly with a node or with the Modbus RTU network via RS485. This allows preventative maintenance, status monitoring or mobile applications to be implemented. less...