Product  BWC-4MNFN6

Connection Accessories

Antenna Cable

Order number: 3077490

Alternative order number : 77490

    • N-male connector to N-female connector
    • Length 6 m
#

General data

EAN 662488774905
Customs tariff number 85442000900
Country of origin US
Weight 711 g

Technical Data

Device type Antenna cable
Antenna connection N-type male connector, N-type female connector
Cable length 6.0  m

Select Country

Turck worldwide

to top