Product  BWC-1MRSMN05

Connection Accessories

Antenna Cable

Order number: 3077486

Alternative order number : 77486

    • RP‐SMA to N-connector
    • Length 0.5 m
#

General data

EAN 662488774868
Customs tariff number 85442000900
Country of origin US
Weight 68.04 g

Technical Data

Device type Antenna cable
Antenna connection RP-SMA plug, N-type male connector
Cable length 0.50  m

Select Country

Turck worldwide

to top