Read/Write Devices HF/UHF

Read/Write Devices HF/UHF

Application-optimized read/write devices with an industry-compatible design (up to IP69K protection with HF) for optimal integration into your application. Ranges of up to one meter (HF) or several meters (UHF) can be achieved more...


Application-optimized read/write devices with an industry-compatible design (up to IP69K protection with HF) for optimal integration into your application. Ranges of up to one meter (HF) or several meters (UHF) can be achieved with the read/write devices depending on the ambient conditions. The radio interface for the read/write devices and tags is internationally standardized (ISO 15693, NFC type 5 with HF and ISO 18000-6c with UHF). less...

Select Country

Turck worldwide

to top